Nuts 189 versions
-
SEAL LOCK® seal nut
metrical fine pitch, material sealling ring: Polyamid 11, type: ISO 4759 Product class A, high version
Steel 8 | phosphated -
Hexagon cap nuts
high form
Stainless steel A4 -
Wing nuts round wing shape (German form)
Stainless steel A4 -
SEAL LOCK® seal nut
material sealling ring: Polyamid 11, type: ISO 4759 Product class A, high version
Steel 8 | phosphated -
Hexagon nuts
selbstsichernd | mit Klemmteil | nichtmetallischer Einsatz | hohe Form
Steel 8 | zinc-plated, thick-film passivated (VZD) -
Castle nuts
low form | metric fine thread
Steel 04 | bright -
Hexagon nuts
metric left-handed thread
Steel 8 | bright -
SAPER LOCK® self-locking nuts
Stainless steel A2 | bright -
Wing nuts angular wing shape (American form)
Steel | zinc-plated -
Hexagon nuts
self-locking | with clamping part | non-metallic insert | high form
Steel 10 | zinc-plated, thick-film passivated (VZD) -
Hexagon nuts
Steel 5 - 2 | bright -
Hexagon cap nuts
self-locking | with clamping part | non-metallic insert
Steel 8 | zinc-plated