Menu
Only for professionals

B 51010 

Insert nuts
Material: Steel | Surface: zinc-plated, thick-film passivated (VZD)

For further information please contact us.

Description

Read on Hide
Böllhoff standard 51010 | steel | zinc-plated | Cr(VI) - free | metric thread
<
Surface (VZD): galvanized, thick-film passivated, min. 5μm | corrosion resistance to DIN EN ISO 9227 *: white rust 72h, red rust 144h | defined coefficient of friction μ(total) = 0.12 - 0.18 for high-strength screws (≥ 8.8)

>*The verification of the mentioned minimum requirements is carried out according to the test conditions of ISO/CD 4042:2016, galvanic coatings for fasteners. For dimensions < M5, the above values may deviate downwards.

technical details

Read on Hide
Cr(VI) Note Cr(VI)-free
Flange/washer without flange
Force application Hexagon head
Installation method Rivet / press in
Material Steel
Risk hydrogen embrittlement
RoHs conformal
Surface zinc-plated, thick-film passivated (VZD)
Thread type Metric thread

Downloads

You can download CAD-files from our catalog on partcommunity: To Böllhoff partcommunity
Title Language Version File Download
Data sheet: Technical information and dimensions of the product English 04/2021 112.80 KB / PDF
Fastening and assembly technology: Products and services English 1180/21-V1-EN (WBH) 8.79 MB / PDF
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners English 1622/15.02 894.98 KB / PDF
VZD – the Cr(VI)-free alternative: Sustainable surface protection from Böllhoff English 8045/17.02 212.24 KB / PDF
Contact

General questions:
Phone: +420235318014
E-mail:

You come from another country? Here you can find further contact persons.