Menu
Only for professionals

DIN 7967 

Self-locking nuts
Material: Spring steel | Surface: zinc-plated

For further information please contact us.
Item no.: 7967FSTVZ10

Description

Standard has been withdrawn without replacement
Item no.: 7967FSTVZ10
DIN 7967 | steel | spring steel | zinc-plated | Cr(VI) - free | for metrical screw

Note: Norm has been withdrawn without replacement

Diameter: M10

technical details

Read on Hide
Cr(VI) Note Cr(VI)-free
Diameter (d) M 10
Diamter (d1) 8.6
e 19.6
Flange/washer without flange
Force application Hexagon head
Installation method Assembly by hand
m 4
Material Spring steel
Risk hydrogen embrittlement
RoHs conformal
s 17
Surface zinc-plated
t 0.5
Thread type For metrical screw
Tool size SW 17

Downloads

You can download CAD-files from our catalog on partcommunity: To Böllhoff partcommunity
Title Language Version File Download
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners English 1622/15.02 894.98 KB / PDF
Fastening and assembly technology: Products and services English 1180/21-V1-EN (WBH) 8.79 MB / PDF
Data sheet: Technical information and dimensions of the product English 04/2021 111.93 KB / PDF

This might also be of interest to you

Contact

General questions:
Phone: +420235318014
E-mail:

You come from another country? Here you can find further contact persons.