DIN 71412 C

Conical grease nipple

form C | 90° head position | imperial thread | with hexagon
Thread type: Imperial thread | Material: Steel 5.8 | Surface: zinc-plated | Product group: Miscellaneous
Diameter (d)
R 1/8
Length (l)
15,3
Packingunit (pcs.)
100
Reset selection
For further information please contact us.
Art.no.: 7141258CVZ1/8
Art.no.: 7141258CVZ1/8
DIN 71412 C | steel | 5.8 | zinc-plated | Cr(VI) - free | imperial thread
Diameter (d):
R 1/8
Length (l) :
15,3
s:
11
Packingunit (pcs.):
100
Material version:
5.8
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Thread type:
Imperial thread
Material:
Steel 5.8
Surface:
zinc-plated
Product group:
Miscellaneous
RoHS conformal:
Material:
Steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)