DIN 7979 D
similar to ISO 8735

Parallel pins

with internal thread | form D | hardened
Material: Steel | Installation method: Rivet / press in | Surface: bright | Product group: Miscellaneous
similar to ISO 8735 | DIN standard has been withdrawn
DIN 7979 D | steel | bright | Cr(VI) - free | tolerance field m6

Note: Similar to ISO 8735 | DIN-standard has been withdrawn
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Material:
Steel
Installation method:
Rivet / press in
Surface:
bright
Product group:
Miscellaneous
RoHS conformal:
Material:
Steel
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)