DIN 1476
similar to ISO 8746

Round head grooved pins

Head shape: Round head | Material: Stainless steel A2 | Installation method: Rivet / press in | Product group: Miscellaneous
Diameter (d)
1.4
1.6
2
2.5
3
4
5
Length (l)
3
4
5
6
8
10
12
16
Packingunit (pcs.)
200
500
1000
For further information please contact us.
similar to ISO 8746 | DIN standard has been withdrawn
DIN 1476 | stainless steel | A2 | Cr(VI) - free

Note: similar to ISO 8746 | DIN standard has been withdrawn
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Head shape:
Round head
Material:
Stainless steel A2
Installation method:
Rivet / press in
Product group:
Miscellaneous
RoHS conformal:
Material:
Stainless steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)