B 50502

Hexagon socket screw key for safety screws (B 50500)

Material: Steel 10.9 | Installation method: Screw into place with tool | Surface: bright | Product group: Miscellaneous
Tool size
SW 2,5
SW 3
Packingunit (pcs.)
50
100
For further information please contact us.
Böllhoff standard 50502 | steel | 10.9 | bright | Cr(VI) - free
Material version:
10.9
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Material:
Steel 10.9
Installation method:
Screw into place with tool
Surface:
bright
Product group:
Miscellaneous
RoHS conformal:
Material:
Steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)