DIN 976 A

Threaded rods

form A | length: 1 m | left-handed thread
Flange/washer: without flange | Thread type: Metric left-handed thread | Material: Steel 4.8 | Installation method: Assembly by hand | Surface: bright | Product group: Screws
Diameter (d)
M8
M10
M12
M14
M16
M18
M20
M24
M30
Length (l)
1.000
Packingunit (pcs.)
1
For further information please contact us.
DIN 976 A | steel | 4.8 | bright | Cr(VI) - free | metric left-handed thread
Material version:
4.8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric left-handed thread
Material:
Steel 4.8
Installation method:
Assembly by hand
Surface:
bright
Product group:
Screws
RoHS conformal:
Material:
Steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02