DIN 1480 A

Turnbuckle nuts

with two weld stud ends | left and right-hand thread
Material: Steel | Installation method: Assembly by hand | Surface: zinc-plated | Product group: Miscellaneous
Diameter (d)
M6
M8
M10
M12
M14
M16
M20
M24
M30
Length (l)
110
125
140
170
200
255
Packingunit (pcs.)
1
For further information please contact us.
DIN 1480 A | steel | zinc plated | Cr(VI) - free | metric thread

DIN 1480 turnbuckle nuts are to be assembled with DIN 34828 welding ends made of the same material. In this case, the load bearing capacity of the turnbuckle nut is always greater than the load bearing capacity of the wellding ends. When assembling with end fittings of a different material, especially a material with a higher strength, the load bearing capacity of the turnbuckle nut is to be examined seperately
Cr(VI) Note:
Cr(VI)-free
Risk hydrogen embrittlement:
Material:
Steel
Installation method:
Assembly by hand
Surface:
zinc-plated
Product group:
Miscellaneous
RoHS conformal:
Material:
Steel
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)