HELICOIL® Plus Free Running thread inserts, refill pack

Thread type: UNF | Material: Stainless steel A2 | Surface: bright or coloured green | Product group: Refill packs
Original - HELICOIL® Plus Free Running thread insert - refill pack for HELICOIL® Plus kits

The HELICOIL® Plus Free Running thread insert is a coil thread insert for thread reinforcement and repair. It can be positioned and screwed in like a screw. Thread by thread free running does the HELICOIL® Plus Free Running thread insert form a true-to-gauge internal thread which can be used on both sides for reliable high-strength screw joints. After the installation, the tang is broken off at the notch (predetermined breaking point).

The HELICOIL® Plus Free Running thread insert is particularly suited for low-strength materials. Due to its green colouring, it can be easily distinguished also after the installation.

Advantages:
• High thread strength
• Low and constant thread friction
• Wear, corrosion and temperature resistance
• Tight fit
• Increase in quality and value
• Cost saving
• Easy installation

Our HELICOIL® Plus Free Running thread insert is also available in larger packaging units. The item codes begin with 4130.
Material version:
A2, 1.4301, X5 CrNi1810
Thread type:
UNF
Material:
Stainless steel A2
Surface:
bright or coloured green
Product group:
Refill packs
RoHS conformal:
Material:
Stainless steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads
PDF
ENG
0100/16.02
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)