Menu
Only for professionals

HELICOIL® Plus Kit - Repair range
Thread type: Metric standard thread | Packingunit: 1 pcs.

Diameter (d)

For further information please contact us.
Item no.: 41861010001/10

Description

Read on Hide
Item no.: 41861010001/10
Use the HELICOIL® kits to repair defective threads easily and with only a few steps.

Delivery scope:
• HELICOIL® Plus thread inserts of five different sizes and in three different lengths each (1 d, 1.5 d, 2 d)
• 1 twist drill
• 1 HSS HELICOIL® manual tap
• 1 HELICOIL® Plus installation mandrel
• 1 Tang break-off tool
• Practical case for storage and transport
• Operating instructions

Note:
Refill packs containing the fitting HELICOIL® thread inserts are available for these HELICOIL® kits.

Content:
• 20 x HELICOIL® Plus thread inserts in each size and length up to M6
• 10 x HELICOIL® Plus thread inserts per dimension and length from M8

M4 x 4
M4 x 6
M4 x 8
M5 x 5
M5 x 7.5
M5 x 10
M6 x 6
M6 x 9
M6 x 12
M8 x 8
M8 x 12
M8 x 16
M10 x 10
M10 x 15
M10 x 20

technical details

Read on Hide
Diameter (d) M 4 - M 10
Material Stainless steel
Material version A2, 1.4301, X5 CrNi1810
RoHS conformal
Surface coloured green
Thread type Metric standard thread

Downloads

You can download CAD-files from our catalog on partcommunity: To Böllhoff partcommunity
Title Language Version File Download
Product Guide: Fastening and assembly technology English 1190/20-V1-EN (WBH) 1.53 MB / PDF
HELICOIL® Kits: Repair solutions for damaged threads – repaired, better than new English 0180/19-V1-DE (WBH) 994.07 KB / PDF
Data sheet: Technical information and dimensions of the product English 08/2021 500.96 KB / PDF
HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads English 0100/16.02 2.87 MB / PDF

Video

This might also be of interest to you

Contact

General questions:
Phone: +420235318014
E-mail:

You come from another country? Here you can find further contact persons.