Art.no.: 41867000001/10
Use the HELICOIL® kits to repair defective threads easily and with only a few steps.
Delivery scope:
• HELICOIL® Plus thread inserts of three different sizes and in three different lengths each (0.75 d, 1 d, 1.5 d)
• 1 combined HELICOIL® drilling and tapping tool - 2 in 1
• 1 HELICOIL® manual tap (for interference)
• 1 HELICOIL® Plus installation mandrel
• 1 tang break-off pliers
• 1 slide gauge
• Practical case for storage and transport
• Operating instructions
Note:
Refill packs containing the fitting HELICOIL® thread inserts are available for these HELICOIL® kits.
Items:
10 pieces HELICOIL® Plus thread inserts per size and length.
M12x1.5 x 9
M12x1.5 x 12
M12x1.5 x 18
M14x1.5 x 10.5
M14x1.5 x 14
M14x1.5 x 21
M16x1.5 x 12
M16x1.5 x 16
M16x1.5 x 24
Delivery scope:
• HELICOIL® Plus thread inserts of three different sizes and in three different lengths each (0.75 d, 1 d, 1.5 d)
• 1 combined HELICOIL® drilling and tapping tool - 2 in 1
• 1 HELICOIL® manual tap (for interference)
• 1 HELICOIL® Plus installation mandrel
• 1 tang break-off pliers
• 1 slide gauge
• Practical case for storage and transport
• Operating instructions
Note:
Refill packs containing the fitting HELICOIL® thread inserts are available for these HELICOIL® kits.
Items:
10 pieces HELICOIL® Plus thread inserts per size and length.
M12x1.5 x 9
M12x1.5 x 12
M12x1.5 x 18
M14x1.5 x 10.5
M14x1.5 x 14
M14x1.5 x 21
M16x1.5 x 12
M16x1.5 x 16
M16x1.5 x 24
Diameter (d):
M 12x1.5 - M 16x1.5
Packingunit (pcs.):
1
Material version:
A2, 1.4301, X5 CrNi1810
Thread type:
Metric fine thread
Material:
Stainless steel A2
Surface:
coloured green
Product group:
Repair kit
RoHS conformal:
Material:
Stainless steel
HELICOIL® Kits: Repair solutions for damaged threads – repaired, better than new
Product Guide: 360° Joining Technology
HELICOIL® Plus: Thread technology for high-strength fastenings
– metric threads