RIVKLE® Hand operated setting tool

Product group: Tools | Product type: M2007
Packingunit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 23530201000/00
Art.no.: 23530201000/00
RIVKLE® M2007 manual setting tool

The manual installation tool is used to set RIVKLE® blind rivet nuts made of aluminium (M5–M12), steel (M5–M12) and stainless steel (M5–M12).

Delivery scope:
• Tool
• Threaded mandrels and anvils (M5–M12)

Weight: 1.2 kg

Function:
Screwing and unscrewing of the RIVKLE® blind rivet nut using a knurled nut. Setting is performed through the lever ratchet function.
Diameter (d):
M 5 - M 12
Range of application:
M 5 - M 12
Weight g:
1200
Packingunit (pcs.):
1
Product group:
Tools
Product type:
M2007
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
RIVKLE®: Blind rivet nuts and studs
PDF
ENG
2307/23-V1-EN (BOF)