RIVKLE® Hexagonal punching and installation tool

Product group: Tools | Product type: OPTEX
Packingunit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 23511000000/00
Art.no.: 23511000000/00
RIVKLE® OPTEX hexagon punching and installation tool

For setting RIVKLE® blind rivet nuts made of aluminium (M5, M6, M8) and steel (M5, M6, M8) with a grip length ranging between 0.5 and 2.5 mm.

Hexagon sockets can also be punched.

Delivery scope:
• Tool
• Exchange units M5, M6, M8 (threaded mandrel, anvil, hexagon punch, die)

Weight: 2.1 kg
e max.:
2,5
e min.:
0,5
Weight g:
2100
Clamping range (e min - e max):
0,50 – 2,50
Packingunit (pcs.):
1
Product group:
Tools
Product type:
OPTEX
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
RIVKLE®: Blind rivet nuts and studs
PDF
ENG
2307/23-V1-EN (BOF)