Art.no.: 23616701000/00
RIVKLE® B2007 battery tool with 2 batteries.
Versatile and flexible battery tool with good ergonomic characteristics.
This setting tool is used to set RIVKLE® Standard blind rivet nuts made of aluminium (M4–M10), steel (M3–M10) and stainless steel (M3–M10).
Delivery scope:
• Basic tool
• 2 batteries
• Charger
• Operating instructions
• Practical case for storage and transport
Threaded mandrels and anvils are not included in the delivery scope and must be ordered separately.
Properties:
• Weight: 2.1 kg (tool) + 2 x 0.3 kg ( 2 batteries)
• Maximum setting force: 22 KN
• Maximum stroke: 7 mm
• Battery: Lithium-ion 14.4 V/2.6 Ah
Versatile and flexible battery tool with good ergonomic characteristics.
This setting tool is used to set RIVKLE® Standard blind rivet nuts made of aluminium (M4–M10), steel (M3–M10) and stainless steel (M3–M10).
Delivery scope:
• Basic tool
• 2 batteries
• Charger
• Operating instructions
• Practical case for storage and transport
Threaded mandrels and anvils are not included in the delivery scope and must be ordered separately.
Properties:
• Weight: 2.1 kg (tool) + 2 x 0.3 kg ( 2 batteries)
• Maximum setting force: 22 KN
• Maximum stroke: 7 mm
• Battery: Lithium-ion 14.4 V/2.6 Ah
Diameter (d):
M 3 - M 10
Range of application:
M 3 - M 10
Weight g:
2600
Packingunit (pcs.):
1
Power:
14,4V 2,6AH - Li-Ion
Product group:
Tools
Product type:
B2007
RIVKLE® B2007: The RIVKLE® Battery tool
Product Guide: 360° Joining Technology
Operating instructions: RIVKLE® B2007
RIVKLE®: Blind rivet nuts and studs