RIVQUICK® Varibolt multigrip blind rivets

Head shape: Countersunk head | Material: Stainless steel A2 / Stainless steel A2 | Product group: Elements
Diameter (d)
6.4
Length (l)
16
Clamping range (e min - e max)
3,20 – 12,00
Packingunit (pcs.)
250
For further information please contact us.
RIVQUICK® Varibolt multigrip blind rivets, Countersunk head, Body: Stainless steel A2 / Mandrel: Stainless steel A2
Cr(VI) - free
Cr(VI) Note:
Cr(VI)-free
Head shape:
Countersunk head
Material mandrel:
Stainless steel A2
Material sleeve:
Stainless steel A2
Material:
Stainless steel A2 / Stainless steel A2
Product group:
Elements
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
RIVQUICK®: Standard and high-strength break stem rivets
PDF
ENG
0720/23-V1-EN (BOF)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024