RIVQUICK® Varibulb high strength blind rivets

Head shape: Dome head | Material: Steel zinc-plated / Steel zinc-plated | Product group: Elements
Diameter (d)
3.2
4
6.4
Length (l)
11
13
15
16
16,5
Clamping range (e min - e max)
1,00 – 3,00
1,50 – 5,50
3,00 – 5,00
5,00 – 7,00
5,00 – 9,00
Packingunit (pcs.)
250
500
For further information please contact us.
RIVQUICK® Varibulb high strength blind rivets, Dome head, Body: Steel zinc plated / Mandrel: Steel zinc plated
Cr(VI) - free
Cr(VI) Note:
Cr(VI)-free
Head shape:
Dome head
Material mandrel:
Steel zinc plated
Material sleeve:
Steel zinc plated
Material:
Steel zinc-plated / Steel zinc-plated
Product group:
Elements
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
RIVQUICK®: Standard and high-strength break stem rivets
PDF
ENG
0720/23-V1-EN (BOF)