DIN 571 | stainless steel | A2 | Cr(VI) - free
Suitable for hard wood connections. The The hexagon head provides a better strength application for screwing in. The female thread will be formed with the wood screw and not cut. A core hole is to be drilled depending on the type of wood and the diameter
Suitable for hard wood connections. The The hexagon head provides a better strength application for screwing in. The female thread will be formed with the wood screw and not cut. A core hole is to be drilled depending on the type of wood and the diameter
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Wood thread
Head shape:
Hexagon head
Force application:
Hexagon head
Material:
Stainless steel A2
Installation method:
Screw into place with tool
Product group:
Screws
RoHS conformal:
Material:
Stainless steel
Fastening and assembly technology: Products and services
The Manual of fastening Technology: 8th edition