DIN 464

Knurled screws

high version
Flange/washer: without flange | Thread type: Metric thread | Head shape: Knurled head | Force application: Manual | Material: Brass | Installation method: Assembly by hand | Product group: Screws
Diameter (d)
M3
M4
M5
M6
M8
Length (l)
4
5
6
8
10
12
16
20
25
Packingunit (pcs.)
100
For further information please contact us.
DIN 464 | brass | Cr(VI) - free | metric thread
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Knurled head
Force application:
Manual
Material:
Brass
Installation method:
Assembly by hand
Product group:
Screws
RoHS conformal:
Material:
Brass
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024