DIN 603

Mushroom head bolts

with square neck | without nuts
Flange/washer: without flange | Thread type: Metric thread | Head shape: Dome head | Material: Steel 4.8 | Installation method: Assembly by hand | Surface: zinc-plated | Product group: Screws
Diameter (d)
M4
M6
M8
M10
Length (l)
12
20
25
30
35
40
45
55
60
65
Packingunit (pcs.)
200
500
700
1000
1100
For further information please contact us.
DIN 603 | steel | 4.8 | zinc-plated | Cr(VI) - free | metric thread
Material version:
4.8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Dome head
Material:
Steel 4.8
Installation method:
Assembly by hand
Surface:
zinc-plated
Product group:
Screws
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)