Menu
Only for professionals

DIN 938 

Studs
Material: Steel 5.8 | Surface: zinc-plated

Diameter (d)

Length (l)

For further information please contact us.

Description

DIN 938 | steel | 5.8 | zinc-plated | Cr(VI) - free | metric thread | threaded end = 1 d

technical details

Read on Hide
Cr(VI) Note Cr(VI)-free
Flange/washer without flange
Installation method Assembly by hand
Material Steel
Material version 5.8
Risk hydrogen embrittlement
RoHs conformal
Surface zinc-plated
Thread type Metric thread

Downloads

You can download CAD-files from our catalog on partcommunity: To Böllhoff partcommunity
Title Language Version File Download
Fastening and assembly technology: Products and services English 1180/21-V1-EN (WBH) 8.79 MB / PDF
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners English 1622/15.02 894.98 KB / PDF
Data sheet: Technical information and dimensions of the product English 04/2021 106.06 KB / PDF
Contact

General questions:
Phone: +420235318014
E-mail:

You come from another country? Here you can find further contact persons.