DIN 933
similar to ISO 4017

Hexagon head bolts

hexagon head | fully threaded
Flange/washer: without flange | Thread type: Metric thread | Head shape: Hexagon head | Force application: Hexagon head | Material: Steel 8.8 | Installation method: Screw into place with tool | Surface: hot-dip galvanised | Product group: Screws
similar to ISO 4017 | DIN standard has been withdrawn
DIN 933 | steel | 8.8 | hot-dip galvanised (thermally galvanised) | Cr(VI) - free | metric thread | screws can be paired with a 6h tolerance-compliant female thread

Note: Similar to ISO 4017 | DIN-standard has been withdrawn | changed spanner widths for M10, M12, M14 and M22


This standard specifies the characteristics of hexagon head bolts of product grade A and B:

Product grade A = For threads M1,6 to M24 and nominal lengths = 10d or 150 mm, whichever is the shorter
Product grade B = For threads over M24 or nominal lengths > 10d or 150 mm, whichever is the shorter.

Information about the product class can be found in the technical details of the selected article.
Material version:
8.8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Hexagon head
Force application:
Hexagon head
Material:
Steel 8.8
Installation method:
Screw into place with tool
Surface:
hot-dip galvanised
Product group:
Screws
RoHS conformal:
Material:
Steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)