DIN 6921
similar to EN 1665

Hexagon head bolts

with flange | hexagon head
Flange/washer: with flange | Thread type: Metric thread | Head shape: Hexagon head | Force application: Hexagon head | Material: Steel 8.8 | Installation method: Screw into place with tool | Surface: bright | Product group: Screws
similar to EN 1665 | DIN standard has been withdrawn
DIN 6921 | steel | 8.8 | bright | Cr(VI) - free | metric thread

Note: Similar to EN 1665 | DIN-standard has been withdrawn | different spanner widths for M10, M12, M14 and M22 | changed head height
Material version:
8.8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
with flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Hexagon head
Force application:
Hexagon head
Material:
Steel 8.8
Installation method:
Screw into place with tool
Surface:
bright
Product group:
Screws
RoHS conformal:
Material:
Steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)