DIN 910

Locking screws

hexagonal head with flange | hexagon head | cylindrical pipe thread
Flange/washer: with flange | Thread type: Cylindrical pipe thread | Head shape: Hexagonal head with flange | Force application: Hexagon head | Material: Stainless steel A4 | Installation method: Screw into place with tool | Product group: Screws
DIN 910 | stainless steel | A4 | Cr(VI) - free | cylindrical pipe thread
Material version:
A4
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
with flange
Risk hydrogen embrittlement:
Thread type:
Cylindrical pipe thread
Head shape:
Hexagonal head with flange
Force application:
Hexagon head
Material:
Stainless steel A4
Installation method:
Screw into place with tool
Product group:
Screws
RoHS conformal:
Material:
Stainless steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024