B 7984
similar to DIN 7984, ISO 14580

Cylinder screws

hexalobular drive | with low head
Flange/washer: without flange | Thread type: Metric thread | Head shape: Cylinder head (low) | Force application: Hexalobular / Torx | Material: Steel 08.8 | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Screws
Diameter (d)
M3
M4
M5
M6
M8
Length (l)
6
8
10
12
16
20
25
30
Packingunit (pcs.)
200
500
For further information please contact us.
similar to DIN 7984, ISO 14580
Cr(VI)-free
Material version:
08.8
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Cylinder head (low)
Force application:
Hexalobular / Torx
Material:
Steel 08.8
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product group:
Screws
RoHS conformal:
Material:
Steel
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Hexalobular /TORX®: Efficient assembly
PDF
ENG
8200/13.02