DIN 84
identical with ISO 1207

Cylinder screws

with slot
Flange/washer: without flange | Thread type: Metric thread | Head shape: Cylinder head | Force application: Slotted | Material: Brass | Installation method: Screw into place with tool | Surface: nickel plated | Product group: Screws
Diameter (d)
M3
M4
M5
M6
Length (l)
4
6
8
10
12
16
25
Packingunit (pcs.)
200
1000
For further information please contact us.
identical with ISO 1207 | DIN Norm has been withdrawn
DIN 84 | brass | nickel plated | Cr(VI) - free | metric thread

Note: Identical to ISO 1207 | DIN standard has been withdrawn
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Cylinder head
Force application:
Slotted
Material:
Brass
Installation method:
Screw into place with tool
Surface:
nickel plated
Product group:
Screws
RoHS conformal:
Material:
Brass
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)