identical with ISO 2342 | DIN standard has been withdrawn
DIN 427 | steel | 14 H | bright | Cr(VI) - free | metric thread
Note: identical to ISO 2342 | DIN standard has been withdrawn
Note: identical to ISO 2342 | DIN standard has been withdrawn
Material version:
14 H
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Slotted
Material:
Steel 14 H
Installation method:
Screw into place with tool
Surface:
bright
Product group:
Screws
RoHS conformal:
Material:
Steel
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
Fastening and assembly technology: Products and services
The Manual of fastening Technology: 8th edition