ISO 7380-2

Round head screws

Torx
Flange/washer: with flange | Thread type: Metric thread | Head shape: Round head | Force application: Hexalobular / Torx | Material: Steel 10.9 | Installation method: Screw into place with tool | Surface: zinc-plated | Product group: Screws
Diameter (d)
4
5
6
8
10
M5
M6
Length (l)
6
8
10
12
16
20
25
30
35
40
45
50
Packingunit (pcs.)
200
500
1000
For further information please contact us.
ISO 7380-2 | Halbrundkopfschraube | mit Flansch | Stahl | 10.9 | verzinkt | Innensechsrund / Torx | metrisches Gewinde | Cr(VI) - frei

Hinweise:
• Diese Schrauben sind aufgrund der Kopfgeometrie nur eingeschränkt belastbar, siehe DIN EN ISO 898-1
• Einige Abmessungen mit Gewinde bis Kopf
Material version:
10.9
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
with flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Round head
Force application:
Hexalobular / Torx
Material:
Steel 10.9
Installation method:
Screw into place with tool
Surface:
zinc-plated
Product group:
Screws
RoHS conformal:
Material:
Steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)