DIN 908

Locking screws

cylinder head | hexagon socket | with flange | cylindrical metric fine thread
Flange/washer: without flange | Thread type: Cylindrical metric fine thread | Head shape: Cylinder head | Force application: Hexagon socket | Material: Steel | Installation method: Screw into place with tool | Surface: bright | Product group: Screws
DIN 908 | steel | bright | Cr(VI) - free | cylindrical metric fine thread
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Cylindrical metric fine thread
Head shape:
Cylinder head
Force application:
Hexagon socket
Material:
Steel
Installation method:
Screw into place with tool
Surface:
bright
Product group:
Screws
RoHS conformal:
Material:
Steel
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)