DIN 966
similar to ISO 7047

Raised countersunk head screws

cross-slot pozidrive
Flange/washer: without flange | Thread type: Metric thread | Head shape: Raised countersunk head | Force application: Cross-slot (Pozidriv) | Material: Stainless steel A2 | Installation method: Screw into place with tool | Product group: Screws
Diameter (d)
M2
M2.5
M3
M4
M5
M6
Length (l)
5
6
8
10
12
16
20
25
30
35
40
Packingunit (pcs.)
200
500
1000
2000
For further information please contact us.
similar to ISO 7047 | DIN standard has been withdrawn
DIN 966 | stainless steel | A2 | Cr(VI) - free | metric thread

Note: Similar to ISO 7047 | DIN standard has been withdrawn
Material version:
A2
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Head shape:
Raised countersunk head
Force application:
Cross-slot (Pozidriv)
Material:
Stainless steel A2
Installation method:
Screw into place with tool
Product group:
Screws
RoHS conformal:
Material:
Stainless steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024