ISO 7434
similar to DIN 553

Set screws

with slot and cone point
Flange/washer: without flange | Thread type: Metric thread | Force application: Slotted | Material: Steel 14 H | Installation method: Screw into place with tool | Surface: bright | Product group: Screws
Diameter (d)
M3
M4
M5
M6
M8
M10
M12
Length (l)
4
5
6
8
10
12
16
20
25
30
35
40
Packingunit (pcs.)
200
500
1000
For further information please contact us.
similar to DIN 553
ISO 7434 | steel | 14 H | bright | Cr(VI) - free | metric thread

14 H hardness class corresponds to a hardness of 450 HV
Material version:
14 H
Cr(VI) Note:
Cr(VI)-free
Flange/washer:
without flange
Risk hydrogen embrittlement:
Thread type:
Metric thread
Force application:
Slotted
Material:
Steel 14 H
Installation method:
Screw into place with tool
Surface:
bright
Product group:
Screws
RoHS conformal:
Material:
Steel
Fastening and assembly technology: Products and services
PDF
ENG
1180/21-V1-EN (WBH)
The Manual of fastening Technology: 8th edition
PDF
ENG
8100/23-V1-EN (WBH)
Böllhoff bulletin: Changeover to Cr6+-free protective zinc layers for fasteners
PDF
ENG
1622/15.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024