QUICKSERT® Expansion thread insert for expansion anchoring

Type 1230 / standard
Flange/washer: without flange | Product group: Thread technology | Product type: 1230
Diameter (d)
M4
M5
M6
M8
Outer diameter (d2)
6,5
7,5
9
12
Length (l)
10,5
13,5
16
19
Packingunit (pcs.)
500
1000
2000
3000
For further information please contact us.
The QUICKSERT® Expansion is spun on to the rotating threaded mandrel of the installation tool and introduced into the mounting hole. The hole can be preformed or machined with common drills as a blind or through hole.

The axial pulling motion of the threaded mandrel causes the QUICKSERT® Expansion to shear at the predetermined breaking point between anchoring sleeve and threaded bush. The threaded bush is pulled into the anchoring sleeve and expands it.

Meanwhile, the diamond knurl of the anchoring sleeve is pressed into the wall of the hole. The thread insert is now anchored and locked against screwing and pull-out.

Advantages:
• No tapping
• Quick, cost-effective installation
• Chipping-free installation in smooth mounting holes
• High-strength threads in light metals
• High-strength threads in thermoplastic and thermoset components** after moulding of components
• Suitable for one-sided accessibility of the installation point
• For screwed connections that can be detached as often as required
• For installation on finished surfaces

** Particularly test this insert for suitability for plastics susceptible to stress cracks (e.g. PC, PPO).
Flange/washer:
without flange
Product group:
Thread technology
Product type:
1230
Material:
Steel
AMTEC®: Precision thread inserts for after-moulding joining in plastic components
PDF
ENG
0200/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)