SPREDSERT® 1 thread insert for expansion anchoring

Type 0831 / 0832 / 0833
Flange/washer: without flange | Product group: Thread technology | Product type: Typ 0831 / 0832 / 0833
The SPREDSERT® 1 is inserted into the mounting hole until the retaining flange is completely anchored in the plastic material.

In that process, the slotted area is compressed. The radially secured SPREDSERT® 1 is expanded by the screw so that the anchor rings penetrate the plastic material and ensure the tight-fit of the thread insert. In this process, the screw is locked. For the additional expansion force, the tightening torque must be increased by 10 %.

Advantages:
• For thermoplastic parts
• Knurled flange and anchor rings ensure high degree of security against twisting and tensile load
• Screw locking
Flange/washer:
without flange
Product group:
Thread technology
Product type:
Typ 0831 / 0832 / 0833
Material:
Brass
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
AMTEC®: Precision thread inserts for after-moulding joining in plastic components
PDF
ENG
0200/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024