HITSERT® 3 thread insert for thermal installation, tapping and cold insertion

Type 0935 / standard
Flange/washer: without flange | Product group: Thread technology | Product type: 0935
Diameter (d)
M 3
M 4
M 5
M 6
Length (l)
5
7,5
9
10
Packingunit (pcs.)
2000
3000
5000
15000
For further information please contact us.
HITSERT ® 3 is a tapered universal insert for thermoplastics (thermal installation, tapping and cold insertion).

Owing to its patented external contour (characterised by a fine, self-tapping thread with asymmetric flank profile) HITSERT ® 3 is the first thread insert to be employed for the complete range of well established installation methods.

Advantages:
• Well-proven 8° taper angle
• Self-centring
• Large contact surface for plastic prior to installation
• Flexible installation due to thermal installation, tapping or cold insertion
• Short installation times
• Milled external contour (low tolerances)
• Efficient seal inserts
Flange/washer:
without flange
Product group:
Thread technology
Product type:
0935
Material:
Brass
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
AMTEC®: Precision thread inserts for after-moulding joining in plastic components
PDF
ENG
0200/24-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024