Clutch for installation mandrel

for HELICOIL® pneumatic installation tool
Product group: Accessories | Product type: P-PSG 714
Diameter (d)
7 - 14x1.5
Packingunit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 01601800006/10
Art.no.: 01601800006/10
Coupling for the installation mandrel of pneumatic installation tools.

Suited for:
• P-PSG 714 and P-PSG 714 SF pneumatic installation tools

Fits thread sizes M7 to M14 (normal and fine screw thread), UNC 5/16"-18 to 1/2"-13 and UNF 5/16"-24 to 1/2"-20.
Diameter (d):
7 - 14x1.5
Packingunit (pcs.):
1
Product group:
Accessories
Product type:
P-PSG 714
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads
PDF
ENG
0100/16.02