Exchange unit

for HELICOIL® pneumatic and electrical installation tool
Thread type: UNF | Product group: Accessories | Product type: P-PSG 256
Diameter (d)
UNF 1/4"-28
UNF 4-48
UNF 6-40
UNF 8-36
UNF 10-32
Packingunit (pcs.)
1
For further information please contact us.
Exchange unit for leader cartridge tools to process HELICOIL® Plus Free Running and HELICOIL® Plus Screwlock thread inserts with UNF threads.

An exchange unit comprises the leader cartridge, an installation mandrel, a coupling and compensation washers.

Suited for:
• P-PSG 256 pneumatic installation tool
• E-PSG 256 electrical installation tool
Thread type:
UNF
Product group:
Accessories
Product type:
P-PSG 256
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads
PDF
ENG
0100/16.02
HELICOIL® Plus: Thread technology for high-strength fastenings - imperial threads
PDF
ENG
0101/15.02