Motor

for HELICOIL® pneumatic installation tool P-PSG 256
Product group: Accessories | Product type: P-PSG 256
Packaging unit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 01603700010/10
Art.no.: 01603700010/10
Motor for leader cartridge tools to process HELICOIL® Plus Free Running and HELICOIL® Plus Screwlock thread inserts.

Size range:
• M2.5 to M6
• UNC 2-56 to UNC 1/4"-20
• UNF 4-48 to 1/4"-28

Suited for:
• P-PSG 256 pneumatic installation tool
Diameter (d):
2.5 - 6.0
D:
28
ECLASS 7.1:
21119190
Packaging unit (pcs.):
1
Product group:
Accessories
Product type:
P-PSG 256
HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads
PDF
ENG
0100/16.02
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024