Menu
Only for professionals

HELICOIL® Plus Free Running thread inserts
Material: Stainless steel A2 | Thread type: Metric standard thread

For further information please contact us.
Item no.: 41300060006/10

Description

Read on Hide
Item no.: 41300060006/10
Original - HELICOIL® Plus Free Running thread insert

The HELICOIL® Plus Free Running thread insert is a coil thread insert for thread reinforcement and repair. It can be positioned and screwed in like a screw. Thread by thread free running does the HELICOIL® Plus Free Running thread insert form a true-to-gauge internal thread which can be used on both sides for reliable high-strength screw joints. After the installation, the tang is broken off at the notch (predetermined breaking point).

The HELICOIL® Plus Free Running thread insert is particularly suited for low-strength materials. Due to its green colouring, it can be easily distinguished also after the installation.

Advantages:
• High thread strength
• Low and constant thread friction
• Wear, corrosion and temperature resistance
• Tight fit
• Increase in quality and value
• Cost saving
• Easy installation

Our HELICOIL® Plus Free Running thread insert is also available in practical refill packs of 10 or 20 pieces (depending on the size). The item codes begin with 4189 and 0189, respectively.

technical details

Read on Hide
B 6,3
d1 max. 7,85
d1 min. 7,6
D1HC max. 6,41
D1HC min. 6,22
DHC min. 7,3
Diameter (d) M 6
Material Stainless steel
Material version A2, 1.4301, X5 CrNi1810
Nominal length t2 6
Nominal length t2 (x d) 1
Pitch (P) 1
RoHS conformal
Standard DIN 8140
Surface coloured green
t3 max. 5,5
Thread type Metric standard thread
W 4,2

Downloads

You can download CAD-files from our catalog on partcommunity: To Böllhoff partcommunity
Title Language Version File Download
Product Guide: Fastening and assembly technology English 1190/20-V1-EN (WBH) 1.53 MB / PDF
HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads English 0100/16.02 2.87 MB / PDF
Data sheet: Technical information and dimensions of the product English 08/2021 505.94 KB / PDF

Video

This might also be of interest to you

Contact

General questions:
Phone: +420235318014
E-mail:

You come from another country? Here you can find further contact persons.