HELICOIL® Plus Free Running thread inserts

Thread type: BSP/G | Material: Stainless steel A2 | Surface: coloured green | Product group: Thread technology
Original - HELICOIL® Plus Free Running thread insert

The HELICOIL® Plus Free Running thread insert is a coil thread insert for thread reinforcement and repair. It can be positioned and screwed in like a screw. Thread by thread free running does the HELICOIL® Plus Free Running thread insert form a true-to-gauge internal thread which can be used on both sides for reliable high-strength screw joints. After the installation, the tang is broken off at the notch (predetermined breaking point).

The HELICOIL® Plus Free Running thread insert is particularly suited for low-strength materials. Due to its green colouring, it can be easily distinguished also after the installation.

Advantages:
• High thread strength
• Low and constant thread friction
• Wear, corrosion and temperature resistance
• Tight fit
• Increase in quality and value
• Cost saving
• Easy installation

Our HELICOIL® Plus Free Running thread insert is also available in practical refill packs of 10 or 20 pieces (depending on the size). The item codes begin with 4189 and 0189, respectively.
Material version:
A2, 1.4301, X5 CrNi1810
Thread type:
BSP/G
Material:
Stainless steel A2
Surface:
coloured green
Product group:
Thread technology
RoHS conformal:
Material:
Stainless steel
HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads
PDF
ENG
0100/16.02
HELICOIL® Plus: Thread technology for high-strength fastenings - imperial threads
PDF
ENG
0101/15.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)