Original - HELICOIL® Tangfree Free Running thread insert
The HELICOIL® Tangfree Free Running thread insert is a coil thread insert for thread reinforcement and repair. It can be positioned and screwed in like a screw. Thread by thread free running, the HELICOIL® Tangfree Free Running thread insert forms a true-to-gauge internal thread which can be used on both sides for reliable high-strength screw joints.
There is no tang so there is no tang break or removal after the installation. The HELICOIL® Tangfree Free Running thread insert is particularly suited for low-strength materials.
Advantages:
• High thread strength
• Low and constant thread friction
• Wear, corrosion and temperature resistance
• Tight fit
• Increase in quality and value
• Cost saving
• No tang break
HELICOIL® Tangfree installation mandrels are required to install the HELICOIL® Tangfree Free Running thread insert.
The HELICOIL® Tangfree Free Running thread insert is a coil thread insert for thread reinforcement and repair. It can be positioned and screwed in like a screw. Thread by thread free running, the HELICOIL® Tangfree Free Running thread insert forms a true-to-gauge internal thread which can be used on both sides for reliable high-strength screw joints.
There is no tang so there is no tang break or removal after the installation. The HELICOIL® Tangfree Free Running thread insert is particularly suited for low-strength materials.
Advantages:
• High thread strength
• Low and constant thread friction
• Wear, corrosion and temperature resistance
• Tight fit
• Increase in quality and value
• Cost saving
• No tang break
HELICOIL® Tangfree installation mandrels are required to install the HELICOIL® Tangfree Free Running thread insert.
Material version:
A2, 1.4301, X5 CrNi1810
Thread type:
Metric standard thread
Material:
Stainless steel A2
Standard:
NA0276
Surface:
bright
Product group:
Thread technology
RoHS conformal:
Material:
Stainless steel
HELICOIL® Plus: Thread technology for high-strength fastenings
– metric threads
Product Guide: 360° Joining Technology
HELICOIL® Tangfree: The tangfree coil thread insert for high-strength threads