HELICOIL® Tangfree installation mandrels with depth stop

for HELICOIL® Tangfree Screwlock
Thread type: Metric standard thread | Product group: Tools
Diameter (d)
M 3
M 4
M 5
M 6
M 8
M 10
Pitch (P)
0,5
0,7
0,8
1
1,5
1,25
Packingunit (pcs.)
1
For further information please contact us.
HELICOIL® Tangfree installation mandrel to process HELICOIL® Tangfree Screwlock coil thread inserts with metric coarse thread. Compatible with the hexagon socket of HELICOIL® Plus installation tools.

Suited for:
• E-S 206 and E-S 410 electrical installation tools
• P-S 412 and P-S 1216 pneumatic installation tools

Properties:
• 1/4" hex drive
• With depth stop

Delivery scope:
• Installation mandrel
• Telescopic sleeve
• Tool for blade change
• Operating instructions
• Packaging
Thread type:
Metric standard thread
Product group:
Tools
HELICOIL® Tangfree: The tangfree coil thread insert for high-strength threads
PDF
ENG
0150/19-V1-GB (WBH)
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads
PDF
ENG
0100/16.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024