Art.no.: 41604300000/10
B-S 206 battery-powered installation tool to easily and economically install coil thread inserts.
The following sizes can be processed:
• M2 to M6
• UNC 2-56 to UNC 1/4"-20
• UNF 4-48 to UNF 1/4"-28
Note:
• Processing with installation mandrels (to be ordered separately)
Properties:
• Idle speed: 200 rpm and 600 rpm, reversible
• Torque: adjustable in 21 steps from 0.3 Nm to 2.9 Nm/4.4 Nm max.
• Tool holder: 1/4" hexagon socket
• Battery charging within approx. 30 minutes
• Weight incl. battery: 0.5 kg
Delivery scope:
• Cordless straight gun screwdriver (bendable)
• 2 pieces battery pack 3.6 V, 1.5 Ah
• Quick charger
• Case
The following sizes can be processed:
• M2 to M6
• UNC 2-56 to UNC 1/4"-20
• UNF 4-48 to UNF 1/4"-28
Note:
• Processing with installation mandrels (to be ordered separately)
Properties:
• Idle speed: 200 rpm and 600 rpm, reversible
• Torque: adjustable in 21 steps from 0.3 Nm to 2.9 Nm/4.4 Nm max.
• Tool holder: 1/4" hexagon socket
• Battery charging within approx. 30 minutes
• Weight incl. battery: 0.5 kg
Delivery scope:
• Cordless straight gun screwdriver (bendable)
• 2 pieces battery pack 3.6 V, 1.5 Ah
• Quick charger
• Case
Diameter (d):
M2 - M6
Weight g:
500
Packingunit (pcs.):
1
Product group:
Accessories
Product type:
B-S 206
HELICOIL® Plus: Thread technology for high-strength fastenings
– metric threads
Product Guide: 360° Joining Technology