Art.no.: 01604700000/10
E-PSG 256 electrical installation tool to easily and economically install HELICOIL® Plus thread inserts.
The following sizes can be processed:
• M2.5 to M6
• UNC 4-40 to UNC 1/4"-28
• UNF 4-48 to UNF 1/4"-28
Note:
• Processing with installation mandrels (to be ordered separately)
Properties:
• Idle speed 1,200 rpm (continuously adjustable)
• Automatic reversal of the direction of rotation when the screw-in depth is reached
• Torque: 0.9 Nm–3 Nm (continuously adjustable at the control unit)
• Tool holder: connection for leader cartridges of P-PSG 256
• Weight: 0.75 kg
Delivery scope:
• Straight screwdriver with quick-change chuck
• Speed control with ramp control on the control unit, type EDU 2AE
• Case
The following sizes can be processed:
• M2.5 to M6
• UNC 4-40 to UNC 1/4"-28
• UNF 4-48 to UNF 1/4"-28
Note:
• Processing with installation mandrels (to be ordered separately)
Properties:
• Idle speed 1,200 rpm (continuously adjustable)
• Automatic reversal of the direction of rotation when the screw-in depth is reached
• Torque: 0.9 Nm–3 Nm (continuously adjustable at the control unit)
• Tool holder: connection for leader cartridges of P-PSG 256
• Weight: 0.75 kg
Delivery scope:
• Straight screwdriver with quick-change chuck
• Speed control with ramp control on the control unit, type EDU 2AE
• Case
Diameter (d):
2.5 - 6.0
Weight g:
750
Packingunit (pcs.):
1
Product group:
Tools
Product type:
E-PSG 256
HELICOIL® Plus: Thread technology for high-strength fastenings
– metric threads
Product Guide: 360° Joining Technology