HELICOIL® manual installation tool

for HELICOIL® Classic and HELICOIL® Plus
Thread type: BSP/G | Product group: Tools | Product type: H-PSG
Diameter (d)
G 1/8"-28
Pitch (P)
0,907
Packingunit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 01500171400/10
Art.no.: 01500171400/10
The H-PSG manual installation tool allows an easy installation of HELICOIL® Classic and HELICOIL® Plus thread inserts without loss of performance. The manual installation tool features a leader cartridge, a pitch-controlled threaded mandrel and a depth stop and fits BSP threads (British Standard Pipe Thread, ISO 228-1).

Note:
Only required for HELICOIL® Plus for fine screw threads and special applications. As an alternative, a HELICOIL® Plus installation mandrel can be used.

Properties:
• Pitch-controlled
• With depth stop
• With leader cartridge
• For HELICOIL® Classic, HELICOIL® Plus Free Running and HELICOIL® Plus Screwlock
Diameter (d):
G 1/8"-28
Nominal length t2:
3,2
Pitch (P):
0,907
Packingunit (pcs.):
1
Thread type:
BSP/G
Product group:
Tools
Product type:
H-PSG

HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads
PDF
ENG
0100/16.02
HELICOIL® Plus: Thread technology for high-strength fastenings - imperial threads
PDF
ENG
0101/15.02
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024