Standard HELICOIL® tang break-off tool for tang removal without loss of performance. Easy-to-use, economical and fitting for HELICOIL® Plus and HELICOIL® Classic thread inserts with lengths between 1 d and 2 d.
Note:
From M14 and UNC 5/9"-18, the tang must be removed using snipe nose pliers.
Note:
From M14 and UNC 5/9"-18, the tang must be removed using snipe nose pliers.
Product group:
Tools
Product type:
Standard
HELICOIL® Plus: Thread technology for high-strength fastenings
– metric threads
Product Guide: 360° Joining Technology