Menu
Only for professionals

HELICOIL® machine taps
Product type: 0141.5 | Thread type: Metric standard and fine thread | Packingunit: 1 pcs.

Description

Read on Hide
Typ 0141.5
Type 0141.5 HELICOIL® machine tap to create holding threads for HELICOIL® thread inserts with metric normal and fine screw threads as per DIN 8140-2. The tap is suited for blind holes and blind holes with a deeper tap hole.

Properties:
• Spiral flute 40° right-hand spiral
• 2-3-pitch chamfer
• 10 % cutting angle
• For steels with 500–850 N/mm² strength
• Also for cast aluminium alloys with an Si content up to 10 %
• Tolerance class 5H (6H mod.)

technical details

Read on Hide
Product type 0141.5
Thread type Metric standard and fine thread

Downloads

You can download CAD-files from our catalog on partcommunity: To Böllhoff partcommunity
Title Language Version File Download
Data sheet: Technical information and dimensions of the product English 08/2021 491.89 KB / PDF
HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads English 0100/16.02 2.87 MB / PDF
Product Guide: Fastening and assembly technology English 1190/20-V1-EN (WBH) 1.53 MB / PDF

Video

Contact

General questions:
Phone: +420235318014
E-mail:

You come from another country? Here you can find further contact persons.