HELICOIL® machine taps

straight fluted | For through holes
Thread type: BA | Product group: Accessories | Product type: 0141.1
Diameter (d)
4 BA
Pitch (P)
0,66
Packingunit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 01411962104/10
Art.no.: 01411962104/10
Type 0141.1 HELICOIL® machine tap to create holding threads for HELICOIL® thread inserts with British Association Standard Threads (BA) as per NASM33537. The tap is suited for through holes and blind holes with a deeper tap hole.

Properties:
• Straight-fluted
• Without spiral point
• 2-pitch chamfer
• 10 % cutting angle
• For materials with 850 N/mm² strength max.
• Tolerance class 2B
Diameter (d):
4 BA
Nominal length t2:
5,4
Pitch (P):
0,66
Packingunit (pcs.):
1
Thread type:
BA
Product group:
Accessories
Product type:
0141.1
HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads
PDF
ENG
0100/16.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)