HELICOIL® machine taps

straight fluted | For through holes
Thread type: BSP/G | Product group: Accessories | Product type: 0141.1
Type 0141.1 HELICOIL® machine tap to create holding threads for HELICOIL® thread inserts with British Standard Pipe Threads (BSP/G) as per NASM33537. The tap is suited for through holes and blind holes with a deeper tap hole.

Properties:
• Straight-fluted
• With spiral point
• 2-pitch chamfer
• 10 % cutting angle
• For materials with 850 N/mm² strength max.
• Tolerance class 2B
Thread type:
BSP/G
Product group:
Accessories
Product type:
0141.1
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads
PDF
ENG
0100/16.02
HELICOIL® Plus: Thread technology for high-strength fastenings - imperial threads
PDF
ENG
0101/15.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024