HELICOIL® manual taps

manual tap for through holes and blind holes
Thread type: BA | Product group: Tools | Product type: 0140.0
Diameter (d)
3 BA
Pitch (P)
0,73
Packingunit (pcs.)
1
Reset selection
For further information please contact us.
Art.no.: 01400952104/10
Art.no.: 01400952104/10
Short machine tap to create a holding thread (acc. to NASM33537) for HELICOIL® coil thread inserts.

Properties:
• For through holes
• For blind holes (only if sufficient chip space is provided)
• Machining of materials with 700 N/mm² strength max.
• Tolerance class 6H mod. corresponds with 5H

Note:
Only suited for blind holes if sufficient chip space is provided. Minimum requirement: 1 d deeper than the full thread length.

The short machine tap can also be used as a machine tap.
Diameter (d):
3 BA
Nominal length t2:
4,1
Pitch (P):
0,73
Packingunit (pcs.):
1
Thread type:
BA
Product group:
Tools
Product type:
0140.0
Product Guide: 360° Joining Technology
PDF
ENG
1190/23-V1-EN (WBH)
HELICOIL® Plus: Thread technology for high-strength fastenings – metric threads
PDF
ENG
0100/16.02
Data sheet: Technical information and dimensions of the product
PDF
ENG
02/2024