Finishing tap (product type 0140.2)
Manual tap for through holes and blind holes to create holding threads (acc. to NASM33537) for HELICOIL® coil thread inserts. A manual tap, a taper tap (product type 0140.1), is required in addition.
Properties:
• 2-pitch chamfer
• Machining of materials with 700 N/mm² strength max.
Note:
The taper tap (product type 0140.1) must be ordered as a separate item.
Manual tap for through holes and blind holes to create holding threads (acc. to NASM33537) for HELICOIL® coil thread inserts. A manual tap, a taper tap (product type 0140.1), is required in addition.
Properties:
• 2-pitch chamfer
• Machining of materials with 700 N/mm² strength max.
Note:
The taper tap (product type 0140.1) must be ordered as a separate item.
Thread type:
BSW
Product group:
Tools
Product type:
0140.2
HELICOIL® Plus: Thread technology for high-strength fastenings
– metric threads
Product Guide: 360° Joining Technology